Title Information
Product Number: HIT1577TQ-TL-E-Q
Pkg. Name: PTSP0003ZA-A
Pkg. Previous Code: CMPAKV
JEITA Standard: SC-70
Pkg. Code: pkg_6731
Lead Count: 3
Thickness: 1.1 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: CMPAK
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details