Title Information
Product Number: HIT468-E-Q
Pkg. Name: PRSS0003DC-A
Pkg. Previous Code: TO-92 Mod
JEITA Standard: SC-51
Pkg. Code: pkg_6890
Lead Count: 3
Length: 5 mm
Width: 4 mm
Thickness: 10.3 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: TO-92 Mod
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details