Title Information
Product Number: KN4L3N-T1-A
Pkg. Name: PWSP0003KA-A
Pkg. Previous Code: P3C2-50-222
JEITA Standard: SC-75
Pkg. Code: pkg_7504
Lead Count: 3
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: USM
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details