Title Information
Product Number: N0800R-T1-AT
Pkg. Name: PVSF0003ZA-A
Pkg. Previous Code: P3D1-95-866
JEITA Standard: -
Pkg. Code: pkg_8917
Lead Count: 3
Length: 2 mm
Width: 3 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: SOT-23F
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details