Title Information
Product Number: RJU36B2WDPK-M0#T0
Pkg. Name: PRSS0004ZH-A
Pkg. Previous Code: TO-3PSG
JEITA Standard: -
Pkg. Code: pkg_6884
Lead Count: 4
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: TO-3PSG
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details