Title Information
Product Number: RJU4352TDPP-EJ#T2
Pkg. Name: PRSS0002ZA-A
JEITA Standard: -
Pkg. Code: pkg_8837
Lead Count: 2
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: TO-220FP-2L
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details