Title Information
Product Number: RBN75H125S1FP4-A0#CB0
Pkg. Name: PRSS0003ZQ-A
JEITA Standard: -
Pkg. Code: pkg_11884
Lead Count: 3
Length: 21 mm
Width: 16 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: TO-247plus
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details