Title Information
Product Number: RJH3047DPK-80#T2
Pkg. Name: PRSS0004ZE-A
Pkg. Previous Code: TO-3PV
JEITA Standard: SC-65
Pkg. Code: pkg_1304
Lead Count: 4
Pb (Lead) Free: Yes
Title Information
Pkg. Type: TO-3P
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details