Title Information
Product Number: RJH60A83RDPD-A0#J2
Pkg. Name: PRSS0004ZK-A
Pkg. Previous Code: TO-252A
JEITA Standard: -
Pkg. Code: pkg_11637
Lead Count: 4
Pb (Lead) Free: Yes
JEDEC Standard: TO-252
Title Information
Carrier Type: Embossed Tape
Pkg. Type: TO-252
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details