Title |
Information |
Product Number: |
RJH60T4DPQ-A0#T0 |
Pkg. Name: |
PRSS0003ZH-A |
JEITA Standard: |
- |
Pkg. Code: |
pkg_8818 |
Lead Count: |
3 |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
TO-247A |
Pkg. Class: |
Dic |
RoHS Info: (PDF) |
English Japanese |
list
More Package Details