Title Information
Product Number: RJH65T04BDPM-A0#T2
Pkg. Name: PRSS0003ZP-A
Pkg. Previous Code: TO-3PFP
Pkg. Code: pkg_11876
Lead Count: 3
Length: 24 mm
Width: 16 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: TO-3PFP
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details