Title Information
Product Number: RJP6065DPM-00#T2
Pkg. Name: PRSS0003ZA-A
Pkg. Previous Code: TO-3PFMV
JEITA Standard: SC-93
Pkg. Code: pkg_1307
Lead Count: 3
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: TO-3PFM
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details