Title |
Information |
Product Number: |
RJP60V0DPM-80#T2 |
Pkg. Name: |
PRSS0003ZD-A |
Pkg. Previous Code: |
TO-3PFS |
JEITA Standard: |
- |
Pkg. Code: |
pkg_9315 |
Lead Count: |
3 |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
TO-3PF |
Pkg. Class: |
Dic |
RoHS Info: (PDF) |
English Japanese |
list
More Package Details