Title Information
Product Number: 2SJ528STR-E
Pkg. Name: PRSS0004ZD-C
Pkg. Previous Code: DPAK(S)
JEITA Standard: SC-63
Pkg. Code: pkg_6744
Lead Count: 4
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: DPAK(S)
Pkg. Class: Dic

More Package Details