Title Information
Product Number: 2SJ529L-E
Pkg. Name: PRSS0004ZD-B
Pkg. Previous Code: DPAK(L)-(2)
JEITA Standard: -
Pkg. Code: pkg_6736
Lead Count: 4
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: DPAK(L)-(2)
Pkg. Class: Dic

More Package Details