Title Information
Product Number: 2SJ554-E
Pkg. Name: PRSS0004ZE-A
Pkg. Previous Code: TO-3P
JEITA Standard: SC-65
Pkg. Code: pkg_1303
Lead Count: 4
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: TO-3P
Pkg. Class: Dic

More Package Details