Title | Information |
---|---|
Product Number: | 2SJ603-Z-E1-AZ |
Pkg. Name: | PRSS0004AJ-B |
Pkg. Previous Code: | P3J9-254-323 |
JEITA Standard: | - |
Pkg. Code: | pkg_7560 |
Lead Count: | 3 |
Length: | 10 mm |
Width: | 8 mm |
Thickness: | 4.8 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | MP-25Z |
Pkg. Class: | Dic |