Title Information
Product Number: 2SJ607(0)-Z-E1-AY
Pkg. Name: PRSS0004AJ-B
Pkg. Previous Code: P3J9-254-323
JEITA Standard: -
Pkg. Code: pkg_7560
Lead Count: 3
Length: 10 mm
Width: 8 mm
Thickness: 4.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: MP-25Z
Pkg. Class: Dic

More Package Details