Title Information
Product Number: 2SK1837-E
Pkg. Name: PRSS0004ZF-A
Pkg. Previous Code: TO-3PL
JEITA Standard: -
Pkg. Code: pkg_1298
Lead Count: 4
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: TO-3PL
Pkg. Class: Dic

More Package Details