Title | Information |
---|---|
Product Number: | 2SK2157(0)-T1-AY |
Pkg. Name: | PLZZ0004ZA-A |
Pkg. Previous Code: | P3J4-210-111 |
JEITA Standard: | - |
Pkg. Code: | pkg_7540 |
Lead Count: | 3 |
Length: | 4 mm |
Width: | 7 mm |
Thickness: | 1.6 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | MP-2 |
Pkg. Class: | Dic |