Title | Information |
---|---|
Product Number: | 2SK2225-E |
Pkg. Name: | PRSS0003ZA-A |
Pkg. Previous Code: | TO-3PFM |
JEITA Standard: | SC-93 |
Pkg. Code: | pkg_1306 |
Lead Count: | 3 |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tube |
Pkg. Type: | TO-3PFM |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | Plastic |