Title | Information |
---|---|
Product Number: | 2SK2225-80-E#T2 |
Pkg. Name: | PRSS0003ZP-A |
Pkg. Previous Code: | TO-3PFP |
Pkg. Code: | pkg_11876 |
Lead Count: | 3 |
Length: | 24 mm |
Width: | 16 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tube |
Pkg. Type: | TO-3PFP |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | Dic |