Title Information
Product Number: 2SK3230-T1-A
Pkg. Name: PUSF0003KA-A
Pkg. Previous Code: P3C2-50-212
JEITA Standard: SC-89
Pkg. Code: pkg_7502
Lead Count: 3
Length: 1 mm
Width: 2 mm
Thickness: 0.55 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: TUSM
Pkg. Class: Dic

More Package Details