Title Information
Product Number: 2SK3325B-S19-AY
Pkg. Name: PRSS0004AJ-A
Pkg. Previous Code: P3J9-254-223
JEITA Standard: -
Pkg. Code: pkg_7559
Lead Count: 3
Length: 10 mm
Width: 8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: MP-25
Pkg. Class: Dic

More Package Details