Title |
Information |
Product Number: |
83908AGI-02LFT |
Pkg. Description: |
TSSOP 7.80x4.40x1.00 mm 0.65mm Pitch |
Pkg. Code: |
PGG24 |
Lead Count: |
24 |
Length: |
7.8 mm |
Width: |
4.4 mm |
Thickness: |
1 mm |
Moisture Sensitivity Bake: |
0 hrs |
Moisture Exposure Floor Life: |
Unlimited@<30C/85%RH |
Pkg. Category: |
G |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Reel |
Qty. per Carrier: |
0# # |
Pkg. Type: |
TSSOP |
Qty. per Reel: |
3000# # |
Reel Size: |
13in in |
Tape Pin 1 Quad: |
1 |
Tape Pocket Pitch: |
12 |
Moisture Sensitivity Level (MSL): |
1 |
Pkg. Class: |
PLASTIC |
Re-bake Conditions: |
NA |
Peak Reflow Temp: |
260 |
Pb Free Category: |
e3 Sn |
list
More Package Details