Title | Information |
---|---|
Product Number: | 2SK3575-ZK-E1-AZ |
Pkg. Name: | PRSS0004AK-A |
Pkg. Previous Code: | P3J9-254-523 |
JEITA Standard: | - |
Pkg. Code: | pkg_7562 |
Lead Count: | 3 |
Length: | 10 mm |
Width: | 9 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | MP-25ZK |
Pkg. Class: | Dic |