Title Information
Product Number: 2SK4144-AZ
Pkg. Name: PRSS0004AA-A
JEITA Standard: SC-46
Pkg. Code: pkg_8811
Lead Count: 4
Pb (Lead) Free: Yes
Title Information
Carrier Type: Bag
Pkg. Type: TO-220
Pkg. Class: Dic

More Package Details