Title | Information |
---|---|
Product Number: | 2SK425-T2B-A |
Pkg. Name: | PLSP0003ZD-A |
Pkg. Previous Code: | P3C3-95-121 |
JEITA Standard: | SC-59 |
Pkg. Code: | pkg_7507 |
Lead Count: | 3 |
Length: | 3 mm |
Width: | 3 mm |
Thickness: | 1.4 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | MM |
Pkg. Class: | Dic |