Title Information
Product Number: H5N2512CF-E
Pkg. Name: PRSS0003AE-A
Pkg. Previous Code: TO-220CFM
JEITA Standard: -
Pkg. Code: pkg_6895
Lead Count: 3
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: TO-220CFM
Pkg. Class: Dic

More Package Details