Title |
Information |
Product Number: |
H5N2901FL-M0-E#T2 |
Pkg. Name: |
PRSS0003AF-B |
Pkg. Previous Code: |
TO-220FL(DG) |
Pkg. Code: |
pkg_11881 |
Lead Count: |
3 |
Length: |
15 mm |
Width: |
10 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
TO-220FL |
Pkg. Class: |
Dic |
list
More Package Details