Title | Information |
---|---|
Product Number: | H7P0601DSTL-E |
Pkg. Name: | PRSS0004ZD-C |
Pkg. Previous Code: | DPAK(S) |
JEITA Standard: | SC-63 |
Pkg. Code: | pkg_6744 |
Lead Count: | 4 |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | DPAK(S) |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | Dic |