Title | Information |
---|---|
Product Number: | HAT1065T-EL-E |
Pkg. Name: | PTSP0008JB-B |
Pkg. Previous Code: | TTP-8DV |
JEITA Standard: | P-TSSOP8-4.4x3-0.65 |
Pkg. Code: | pkg_698 |
Lead Count: | 8 |
Length: | 3 mm |
Width: | 4 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | TSSOP |
Pkg. Class: | Dic |