Title |
Information |
Product Number: |
HAT2080T-EL-E |
Pkg. Name: |
PTSP0008JB-A |
Pkg. Previous Code: |
TTP-8D |
JEITA Standard: |
- |
Pkg. Code: |
pkg_8827 |
Lead Count: |
8 |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Embossed Tape |
Pkg. Type: |
TSSOP |
Pkg. Class: |
Dic |
list
More Package Details