Title Information
Product Number: HAT2085T-EL-E
Pkg. Name: PTSP0008JB-A
Pkg. Previous Code: TTP-8D
JEITA Standard: -
Pkg. Code: pkg_8827
Lead Count: 8
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: TSSOP
Pkg. Class: Dic

More Package Details