Title | Information |
---|---|
Product Number: | HAT2168H-EL-E |
Pkg. Name: | PTZZ0005DA-A |
Pkg. Previous Code: | LFPAKV |
JEITA Standard: | SC-100 |
Pkg. Code: | pkg_6747 |
Lead Count: | 5 |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | LFPAK |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | Dic |