Title Information
Product Number: HAT2171N-EL-E
Pkg. Name: PTSP0008DC-A
Pkg. Previous Code: LFPAK-IV
JEITA Standard: -
Pkg. Code: pkg_6748
Lead Count: 8
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: LFPAK-i
Pkg. Class: Dic

More Package Details