Title Information
Product Number: HAT2211R-EL-E
Pkg. Name: PRSP0008DD-A
Pkg. Previous Code: FP-8DA
JEITA Standard: -
Pkg. Code: pkg_8808
Lead Count: 8
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: FP-8DA
Pkg. Class: Dic

More Package Details