Title |
Information |
Product Number: |
HAT2270H-EL-E |
Pkg. Name: |
PTZZ0005DA-A |
Pkg. Previous Code: |
LFPAKV |
JEITA Standard: |
SC-100 |
Pkg. Code: |
pkg_6747 |
Lead Count: |
5 |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Embossed Tape |
Pkg. Type: |
LFPAK |
Pkg. Class: |
Dic |
list
More Package Details