Title Information
Product Number: HAT2285WP-EL-E
Pkg. Name: PWSN0008DB-A
Pkg. Previous Code: WPAK-DV
JEITA Standard: -
Pkg. Code: pkg_6752
Lead Count: 8
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: WPAK-D
Pkg. Class: Dic

More Package Details