Title | Information |
---|---|
Product Number: | N0100P-T1-AT |
Pkg. Name: | PVSF0003ZA-A |
Pkg. Previous Code: | P3D1-95-866 |
JEITA Standard: | - |
Pkg. Code: | pkg_8917 |
Lead Count: | 3 |
Length: | 2 mm |
Width: | 3 mm |
Thickness: | 0.9 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | SOT-23F |
Pkg. Class: | Dic |