Title | Information |
---|---|
Product Number: | R2J20604NP#G3 |
Pkg. Name: | PVQN0056KA-A |
JEITA Standard: | P-HVQFN56-8x8-0.50 |
Pkg. Code: | pkg_1145 |
Lead Count: | 56 |
Length: | 8 mm |
Width: | 8 mm |
Thickness: | 0.95 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | HVQFN |
Pkg. Class: | IC |