Title | Information |
---|---|
Product Number: | R2J20655BNP#G0 |
Pkg. Name: | PVQN0040KE-A |
JEITA Standard: | P-HVQFN40-6x6-0.50 |
Pkg. Code: | pkg_1736 |
Lead Count: | 40 |
Length: | 6 mm |
Width: | 6 mm |
Thickness: | 0.95 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | HVQFN |
Pkg. Class: | IC |