Title Information
Product Number: RJJ0102DQM-00#H1
Pkg. Name: PWSF0006JA-A
Pkg. Previous Code: CMFPAK-6
JEITA Standard: -
Pkg. Code: pkg_6740
Lead Count: 6
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: CMFPAK
Pkg. Class: Dic

More Package Details