Title |
Information |
Product Number: |
RJK0214DPA-00#J53 |
Pkg. Name: |
PWSN0008DD-A |
Pkg. Previous Code: |
WPAK-D(2)V |
JEITA Standard: |
- |
Pkg. Code: |
pkg_6754 |
Lead Count: |
8 |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Embossed Tape |
Pkg. Type: |
WPAK-D(2) |
Pkg. Class: |
Dic |
list
More Package Details