Title Information
Product Number: RJK0216DPA-00#J53
Pkg. Name: PWSN0008DD-A
Pkg. Previous Code: WPAK-D(2)V
JEITA Standard: -
Pkg. Code: pkg_6754
Lead Count: 8
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: WPAK-D(2)
Pkg. Class: Dic

More Package Details