Title |
Information |
Product Number: |
RJK0223DNS-00#J5 |
Pkg. Name: |
PWSN0008JD-A |
Pkg. Previous Code: |
HWSON3046-8 |
JEITA Standard: |
- |
Pkg. Code: |
pkg_9355 |
Lead Count: |
8 |
Thickness: |
0.8 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Embossed Tape |
Pkg. Type: |
HWSON |
Pkg. Class: |
Dic |
list
More Package Details