Title Information
Product Number: RJK0368DPA-01#J0B
Pkg. Name: PWSN0008DC-A
Pkg. Previous Code: WPAK(2)V
JEITA Standard: -
Pkg. Code: pkg_6750
Lead Count: 8
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: WPAK(2)
Pkg. Class: Dic

More Package Details