Title Information
Product Number: RJK0391DPA-00#J53
Pkg. Name: PWSN0008DE-A
Pkg. Previous Code: WPAK(3F)V
JEITA Standard: -
Pkg. Code: pkg_9517
Lead Count: 8
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: WPAK(3F)
Pkg. Class: Dic

More Package Details