Title | Information |
---|---|
Product Number: | RJK0391DPA-00#J5A |
Pkg. Name: | PWSN0008DE-A |
Pkg. Previous Code: | WPAK(3F)V |
JEITA Standard: | - |
Pkg. Code: | pkg_9517 |
Lead Count: | 8 |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | WPAK(3F) |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | Dic |