Title Information
Product Number: RJK03C1DPB-00#J5
Pkg. Name: PTZZ0005DA-A
Pkg. Previous Code: LFPAKV
JEITA Standard: SC-100
Pkg. Code: pkg_6747
Lead Count: 5
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: LFPAK
Pkg. Class: Dic

More Package Details